Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRE5S Picture

Range: OsiSense XCC

Accessories

XCCRE5S

Schneider Eletric XCCRE5S Picture
Range: OsiSense XCC

Accessories

XCCRE5S

plain bracket - for encoder Ø 58

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    67.84 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing bracket
    Complementary
    accessory / separate part destination
    Ø 58 mm encoder
    product compatibility
    XCC1506
    XCC2506
    product weight
    0.29 lb(US) (0.13 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119016124
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.28000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 holes Ø 4.5 at 120° on 42 PCD