Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRE5RN Picture

Range: OsiSense XCC

Accessories

XCCRE5RN

Schneider Eletric XCCRE5RN Picture
Range: OsiSense XCC

Accessories

XCCRE5RN

bracket with play compensator - for encoder Ø 58

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    165.36 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Fixing accessories
    accessory / separate part type
    Fixing bracket
    Complementary
    accessory / separate part designation
    Bracket with play compensator
    product compatibility
    XCC1510P
    XCC2510P
    XCC3510PS84S
    product weight
    0.76 lb(US) (0.345 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119018999
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.76000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Brackets with play compensator
    Date 9/26/11
    Size 32.5 KB
    Date 9/26/11
    Size 18.4 KB
    Brackets with play compensator
    Date 9/29/11
    Size 109.9 KB
    Date 9/29/11
    Size 272.2 KB
    Date 9/29/11
    Size 57.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 counterbored holes for CHC M3 screws at 120° on 48 PCD
    (2)
    3 counterbored holes for CHC M4 screws at 120° on 48 PCD