Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRB3 Picture

Range: OsiSense XCC

Accessories

XCCRB3

Schneider Eletric XCCRB3 Picture
Range: OsiSense XCC

Accessories

XCCRB3

IP67 sealed collar - for encoder Ø 58

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    108.12 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Sealed collar
    Complementary
    accessory / separate part destination
    Ø 58 mm encoder with solid shaft
    product compatibility
    XCC3510P
    XCC1510P
    Environment
    IP degree of protection
    IP67
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    00785901854500
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    attach sealing IP67 for dia 58
    Date 9/27/11
    Size 34.6 KB
    Date 9/27/11
    Size 40.2 KB
    attach sealing IP67 for dia 58
    Date 10/2/11
    Size 32.3 KB
    Date 10/2/11
    Size 33.6 KB
    Date 10/2/11
    Size 10.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 holes M3 x 0.5 at 120°on 48 PCD. TZ M3 x 8 screw fixings
    (2)
    Shaft Ø 10 mm
    (3)
    VITON seal
    (4)
    Nitrile seal