Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRAS10U37S Picture
Discontinued

Range: OsiSense XCC

Accessories

XCCRAS10U37S

Schneider Eletric XCCRAS10U37S Picture
Discontinued
Range: OsiSense XCC

Accessories

XCCRAS10U37S

shaft coupling - for encoder - homokinetic stainless steel Ø 10 to 0.375 inch

Show more characteristics >
XCCRAS10U37S  has not been replaced. Please contact your customer care center for more information.
  • Price
    135.00 USD

  • Main
    product or component type
    Shaft coupling
    accessory / separate part destination
    Rotary encoder inox with solid shaft
    accessory / separate part category
    Coupling accessories
    accessory / separate part type
    Homokinetic with bellow
    bore diameter encoder side
    0.39 in (10 mm)
    bore diameter machine side
    0.37 in (9.52 mm)
    Complementary
    collar material
    Stainless steel 316L
    bellow material
    Stainless steel 316 L
    maximum angular misalignment
    maximum axial misalignment
    +/- 0.5 mm
    maximum lateral misalignment
    +/- 0.3 mm
    torque value
    <= 7.08 lbf.in (0.8 N.m)
    product weight
    0.03 lb(US) (0.014 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119078863
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    ∅ e

    ∅ s

    10 mm

    9.53 mm