Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRAE0606 Picture

Range: OsiSense XCC

Accessories

XCCRAE0606

Schneider Eletric XCCRAE0606 Picture
Range: OsiSense XCC

Accessories

XCCRAE0606

shaft coupling - for encoder - elastic monobloc Ø 6 to 6 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    92.22 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Shaft coupling
    accessory / separate part destination
    Rotary encoder with solid shaft
    accessory / separate part category
    Coupling accessories
    accessory / separate part type
    Elastic monobloc
    bore diameter encoder side
    0.24 in (6 mm)
    bore diameter machine side
    0.24 in (6 mm)
    compression expansion
    +/- 2 mm
    Complementary
    bellow material
    Glass fibre reinforced polyamide
    maximum angular misalignment
    +/- 2.5°
    maximum radial misalignment
    +/- 0.3 mm
    torque value
    <= 1.77 lbf.in (0.2 N.m)
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    00785901943785
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Shaft couplings elastic monobloc 6 mm
    Shaft couplings elastic monobloc 6 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions