Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCR358RDLU50 Picture
Discontinued

Range: OsiSense XCC

Accessories

XCCR358RDLU50

Schneider Eletric XCCR358RDLU50 Picture
Discontinued
Range: OsiSense XCC

Accessories

XCCR358RDLU50

reduction collar - for encoder Ø 58 with hollow shaf - Ø 15 mm to 0.5 inch

Show more characteristics >
XCCR358RDLU50  has not been replaced. Please contact your customer care center for more information.
  • Price
    25.44 USD

  • Main
    accessory / separate part destination
    CANopen Ø 58 mm encoder with hollow shaft
    PROFIBUS-DP Ø 58 mm encoder with hollow shaft
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Reduction collar
    product compatibility
    XCC3515CS84CBN
    XCC3515CV84FBN
    diameter encoder side
    0.59 in (15 mm)
    diameter machine side
    0.5 in
    Complementary
    product weight
    0.02 lb(US) (0.007 kg)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119074322
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    12.70 mm