Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCR290RDPU50 Picture
Discontinued

Range: OsiSense XCC

Accessories

XCCR290RDPU50

Schneider Eletric XCCR290RDPU50 Picture
Discontinued
Range: OsiSense XCC

Accessories

XCCR290RDPU50

reduction collar - for encoder Ø 90 - Ø 30 mm to 0.5 inch

Show more characteristics >
XCCR290RDPU50  has not been replaced. Please contact your customer care center for more information.
  • Price
    92.22 USD

  • Main
    accessory / separate part destination
    Ø 90 mm absolute single turn encoder with through shaft
    Ø 90 mm incremental encoder with through shaft
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Reduction collar
    product compatibility
    XCC3930TS84...
    diameter encoder side
    1.18 in (30 mm)
    diameter machine side
    0.5 in
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119074292
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    12.70 mm