Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCR290RDPU37 Picture
Discontinued

Range: OsiSense XCC

Accessories

XCCR290RDPU37

Schneider Eletric XCCR290RDPU37 Picture
Discontinued
Range: OsiSense XCC

Accessories

XCCR290RDPU37

reduction collar - for encoder Ø 90 - Ø 30 mm to 0.375 inch

Show more characteristics >
XCCR290RDPU37  has not been replaced. Please contact your customer care center for more information.
  • Price
    92.22 USD

  • Main
    accessory / separate part destination
    Ø 90 mm absolute single turn encoder with through shaft
    Ø 90 mm incremental encoder with through shaft
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Reduction collar
    product compatibility
    XCC3930TS84...
    diameter encoder side
    1.18 in (30 mm)
    diameter machine side
    0.375 in
    Complementary
    product weight
    0.18 lb(US) (0.08 kg)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119074285
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    9.53 mm