USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XCCR290RDPU1 Picture
Discontinued

Schneider Eletric XCCR290RDPU1 Picture
Discontinued

reduction collar - for encoder Ø 90 - Ø 30 mm to 1 inch

Show more characteristics >
XCCR290RDPU1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    82.68 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part destination
    Ø 90 mm absolute single turn encoder with through shaft
    Ø 90 mm incremental encoder with through shaft
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Reduction collar
    product compatibility
    XCC3930TS84...
    diameter encoder side
    1.18 in (30 mm)
    diameter machine side
    1 in
    Complementary
    product weight
    0.04 lb(US) (0.018 kg)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119015998
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    25.40 mm


Compare products: /