USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pre-wired M23 female connector - for absolute single turn // encoder - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    188.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Pre-wired M23 female connector
    accessory / separate part destination
    Absolute single turn parallel encoder
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Pre-wired connector
    cable length
    16.4 ft (5 m)
    total number of wires
    16
    shape of connector
    Straight
    Complementary
    product weight
    0.91 lb(US) (0.415 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119015882
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram
    Pre-wired Connector Connections


    (1)
    Direction of rotation for pin 16

    Pin number

    Function

    Colour

    1

    Gnd

    WH

    2

    V Supply

    BN

    3

    d0

    GN

    4

    d1

    YE

    5

    d2

    GY

    6

    d3

    OG

    7

    d4

    BU

    8

    d5

    RD

    9

    d6

    BK

    10

    d7

    VT

    11

    d8

    WH/BN

    12

    d9

    WH/GN

    13

    d10

    WH/YE

    14

    d11

    WH/BK

    15

    d12

    WH/OG

    16

    Direction

    WH/RD


Compare products: /