Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCPM23121L2 Picture

Range: OsiSense XCC

Accessories

XCCPM23121L2

Schneider Eletric XCCPM23121L2 Picture
Range: OsiSense XCC

Accessories

XCCPM23121L2

pre-wired M23 female connector - for incremental encoder - cable 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    110.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Pre-wired M23 female connector
    accessory / separate part destination
    Incremental encoder
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Pre-wired connector
    cable length
    6.56 ft (2 m)
    total number of wires
    10
    shape of connector
    Straight
    Complementary
    product weight
    0.35 lb(US) (0.16 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    00785901978817
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram
    Pre-wired Connector Connections

    Pin number

    Function

    Colour

    1

    A/

    BN

    2

    V Supply

    RD

    3

    Top 0

    VT

    4

    Top 0/

    BU

    5

    B

    YE

    6

    B/

    OG

    7

    R

    8

    A

    GN

    9

    R

    10

    Gnd

    BK

    11

    Gnd

    WH

    12

    V Supply

    GY

    R: reserved, do not connect