Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCC3515CV84FBN Picture

Range: OsiSense XCC

Absolute encoders

XCC3515CV84FBN

Schneider Eletric XCC3515CV84FBN Picture
Range: OsiSense XCC

Absolute encoders

XCC3515CV84FBN

absolute encoder Ø 58 multi turn - hollow shaft 15 mm - 25-bit binary - PROFIBUS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    950.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder fieldbus
    device short name
    XCC
    product specific application
    -
    diameter
    2.28 in (58 mm)
    bus type
    Profibus DP 3.062 V1.1. IEC 61158, EN 50170 class 2, IEC 61784, EN 50254
    shaft diameter
    0.59 in (15 mm)
    shaft type
    Hollow
    resolution
    4096 turns/8192 points
    electrical connection
    3 cable glands Pg 9 radial external supply
    type of output stage
    PROFIBUS-DP 25-bit
    [Us] rated supply voltage
    24 V DC
    transmission rate
    9.6 kbit/s...12000 kbit/s
    enclosure material
    Aluminium
    Complementary
    shaft tolerance
    F7
    supply voltage limits
    10...30 V DC
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    0.01 lb.in² (30 g.cm²)
    torque value
    0.03 lbf.in (0.003 N.m)
    maximum load
    11 daN radial
    output frequency
    800 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Voltage peaks protection
    status LED
    1 LED green status
    1 LED red error
    surge withstand
    0.5 kV level 1 IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6803ZZ
    product weight
    1.26 lb(US) (0.57 kg)
    Environment
    product certifications
    DIN VDE 0160
    PNO
    Schneider Electric interoperability standards
    marking
    CE
    ambient air temperature for operation
    -40...185 °F (-40...85 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    IP degree of protection
    IP64 IEC 60529
    vibration resistance
    10 gn (10...2000 Hz) IEC 60068-2-6
    shock resistance
    100 gn (6 ms) IEC 60068-2-27
    resistance to electrostatic discharge
    2 kV contact discharge level 2 IEC 61000-4-2
    4 kV air discharge level 2 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119056267
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.73999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/30/17
    Size 288.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Flexible mounting kit, 1 x XCCRF5B mounted


  • Connections and Schema

    Wiring Diagram
    PROFIBUS-DP Connections


    Bus termination resistor


    (1)
    1st or last encoder
    (2)
    Encoder X

    Permissible address range


    (1)
    0 => 99

    Terminal

    Grounding

    B (left)

    A (left)

    +

    Function

    Earth

    Bus line B (Bus in)

    Bus line A (Bus in)

    0 V

    11-30 V

    Terminal

    B (right)

    A (right)

    +

    Function

    Bus line B (Bus out)

    Bus line A (Bus out)

    0 V

    11-30 V