Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCC3510PS48SGN Picture

Range: OsiSense XCC

Absolute encoders

XCC3510PS48SGN

Schneider Eletric XCC3510PS48SGN Picture
Range: OsiSense XCC

Absolute encoders

XCC3510PS48SGN

absolute encoder Ø 58 multi turn - solid shaft 10 mm - SSI 25-bit Gray

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    800.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder
    device short name
    XCC
    product specific application
    -
    diameter
    2.28 in (58 mm)
    shaft diameter
    0.39 in (10 mm)
    shaft type
    Solid shaft
    resolution
    4096 points/8192 turns
    electrical connection
    1 male connector M23 radial 12 pins
    output stage
    Type SG
    type of output stage
    SSI 25-bit gray
    [Us] rated supply voltage
    11...30 V DC
    enclosure material
    Steel
    Complementary
    residual ripple
    500 mV
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    0 lb.in² (10 g.cm²)
    torque value
    0.04 lbf.in (0.004 N.m)
    maximum load
    10 daN radial
    5 daN axial
    output frequency
    100...500 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Short-circuit protection
    maximum output current
    20 mA
    physical interface
    RS422
    output level
    High level: 2 V minimum 20 mA
    surge withstand
    1 kV level 2 IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6900ZZ1
    product weight
    1.51 lb(US) (0.685 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -4...185 °F (-20...85 °C)
    ambient air temperature for storage
    -4...185 °F (-20...85 °C)
    IP degree of protection
    IP65 IEC 60529
    vibration resistance
    10 gn (10...2000 Hz) IEC 60068-2-6
    shock resistance
    30 gn (11 ms) IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact discharge level 3 IEC 61000-4-2
    8 kV air discharge level 3 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    00785901978527
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.49
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 M4 holes at 120° on 48 PCD, depth: 8 mm
    (2)
    3 M3 holes at 120° on 48 PCD, depth: 8 mm
    (3)
    Nitrile seal


  • Connections and Schema

    Wiring Diagram
    M23, 12-pin Connector, Anticlockwise Connections

    Male Connector on Encoder


    Pin number

    1

    2

    3

    4

    5

    6

    7

    8

    9

    10

    11

    12

    Signal Supply

    0 V

    Data +

    Clk +

    R

    Direction

    (1)

    Reset to zero

    R

    + V

    R

    Data -

    Clk –

    R

    (1)

    : Clockwise direction

    : Anticlockwise direction

    R = Reserved (do not connect)


  • Technical Description

    Technical Description
    RS 422 Data Output


    (1)
    Idata = 20 mA |VOD| > 2 V

    Isolated Clock Input


    VID
    maximum: 5 V
    Iclk
    maximum: 15 mA

    DIRECTION Input


    A :
    Anticlockwise
    B :
    Clockwise
    (1)
    DIRECTION input
    (2)
    DIRECTION of counting
    (3)
    V supply

    Input Stage - Reset to Zero


    (1)
    Reset input
    (2)
    Position
    (3)
    V supply
    (4)
    Position=0 (Reset to zero)