Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCC2514TS81SG Picture

Range: OsiSense XCC

Absolute encoders

XCC2514TS81SG

Schneider Eletric XCC2514TS81SG Picture
Range: OsiSense XCC

Absolute encoders

XCC2514TS81SG

absolute encoder Ø 58 single turn - through shaft 14 mm - push-pull 13-bit Gray

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    840.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XCC
    encoder type
    Single turn absolute encoder
    device short name
    XCC
    product specific application
    -
    diameter
    2.28 in (58 mm)
    shaft diameter
    0.55 in (14 mm)
    shaft type
    Through shaft
    resolution
    8192 points
    electrical connection
    1 male connector M23 radial 12 pins
    output stage
    Type SG
    type of output stage
    SSI 13-bit gray
    [Us] rated supply voltage
    11...30 V DC
    enclosure material
    Zamak
    Complementary
    shaft tolerance
    H7
    residual ripple
    500 mV
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    0.01 lb.in² (22 g.cm²)
    torque value
    0.05 lbf.in (0.006 N.m)
    maximum load
    2 daN axial
    5 daN radial
    output frequency
    100...1000 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Short-circuit protection
    maximum output current
    20 mA
    physical interface
    RS422
    output level
    High level: 2 V minimum 20 mA
    surge withstand
    1 kV level 2 IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6803ZZ
    product weight
    0.95 lb(US) (0.43 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -4...194 °F (-20...90 °C)
    ambient air temperature for storage
    -22...185 °F (-30...85 °C)
    IP degree of protection
    IP65 IEC 60529
    vibration resistance
    10 gn (10...2000 Hz) IEC 60068-2-6
    shock resistance
    30 gn (11 ms) IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact discharge level 3 IEC 61000-4-2
    8 kV air discharge level 3 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119015547
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.95000000000000007
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Incremental encoders dia 58 Through shaft 14 mm
    Incremental encoders dia 58 Through shaft 14 mm
    Incremental encoders dia 58 Through shaft 14 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Through shaft, Ø 14 (H7)
    (2)
    Flexible mounting kit, 1 x XCCRF5N mounted
    (3)
    2 HC M4 x 4 locking screws
    (4)
    Hole for M3 x 6 self-threading screw
    (5)
    Nitrile seal


  • Connections and Schema

    Wiring Diagram
    M23, 12-pin Connector, Anticlockwise Connections

    Male Connector on Encoder


    Pin number

    1

    2

    3

    4

    5

    6

    7

    8

    9

    10

    11

    12

    Signal Supply

    0 V

    Data +

    Clk +

    R

    Direction

    (1)

    R

    R

    + V

    R

    Data -

    Clk –

    R

    (1)

    : Clockwise direction, 5 to 0 V

    : Anticlockwise direction, 5 to + V

    R = Reserved (do not connect)


  • Technical Description

    Technical Description
    RS 422 Data Output


    (1)
    Idata = 20 mA |VOD| > 2 V

    Isolated Clock Input


    VID
    maximum: 5 V
    Iclk
    maximum: 15 mA

    DIRECTION Input


    A :
    Anticlockwise
    B :
    Clockwise
    (1)
    DIRECTION input
    (2)
    DIRECTION of counting
    (3)
    V supply