Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCC2510SPA81KGN Picture

Range: OsiSense XCC

Absolute encoders

XCC2510SPA81KGN

Schneider Eletric XCC2510SPA81KGN Picture
Range: OsiSense XCC

Absolute encoders

XCC2510SPA81KGN

absolute encoder Ø58 stainless steel - single turn - solid shaft 10mm - PP Gray

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1447.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XCC
    encoder type
    Single turn absolute encoder
    device short name
    XCC
    product specific application
    Food and beverage
    diameter
    2.28 in (58 mm)
    shaft diameter
    0.39 in (10 mm)
    shaft type
    Solid shaft
    resolution
    8192 points
    electrical connection
    Cable axial shielded
    cable length
    6.56 ft (2 m)
    cable insulation material
    TPU
    output stage
    Type KG
    type of output stage
    Driver push-pull gray
    [Us] rated supply voltage
    5...30 V DC
    enclosure material
    Stainless steel 316 L
    Complementary
    shaft tolerance
    G6
    residual ripple
    500 mV
    supply voltage limits
    5...30 V
    maximum revolution speed
    3000 rpm
    shaft moment of inertia
    0 lb.in² (12 g.cm²)
    torque value
    0.8 lbf.in (0.09 N.m)
    maximum load
    25 daN axial
    50 daN radial
    output frequency
    100 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Short-circuit protection
    maximum output current
    20 mA
    output level
    Low level: 0.5 V maximum 20 mA
    High level: 2.5 V minimum
    surge withstand
    1 kV level 2 IEC 61000-4-5
    base material
    Stainless steel 316 L
    shaft material
    Stainless steel 316 L
    type of ball bearings
    6000
    product weight
    2.02 lb(US) (0.915 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -4...194 °F (-20...90 °C)
    ambient air temperature for storage
    -40...212 °F (-40...100 °C)
    IP degree of protection
    IP68 IEC 60529
    IP69K IEC 60529
    vibration resistance
    10 gn (55...2000 Hz) IEC 60068-2-6
    shock resistance
    30 gn (11 ms) IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact discharge level 3 IEC 61000-4-2
    8 kV air discharge level 3 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119078818
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    R :
    Minimum bend radius = 35 mm


  • Connections and Schema

    Wiring Diagram
    Cable Version Encoders

    Wire colour

    WH

    White

    BN

    Brown

    GN

    Green

    YE

    Yellow

    GY

    Grey

    OG

    Orange

    BU

    Blue

    RD

    Red

    Signal Supply

    0 V

    +V

    d0

    d1

    d2

    d3

    d4

    d5

    Wire colour

    BK

    Black

    VT

    Violet

    WH/BN

    White/brown

    WH/GN

    White/green

    WH/YE

    White/yellow

    WH/BK

    White/black

    WH/OG

    White/orange

    WH/RD

    White/red

    Signal Supply

    d6

    d7

    d8

    d9

    d10

    d11

    d12

    Direction

    (1)

    (1)

    : Clockwise direction, to + V

    : Anticlockwise direction, to 0 V


  • Technical Description

    Technical Description
    Type KB and KG (N) Output Stage


    (1)
    Output

    KB and KG (N) DIRECTION Input


    A :
    Anticlockwise
    B :
    Clockwise
    (1)
    DIRECTION input
    (2)
    DIRECTION of counting
    (3)
    V supply