USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

incremental encoder Ø 58 - through shaft 14 mm - 5000 points - 5V RS422

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    557.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XCC
    encoder type
    Incremental encoder
    encoder name
    XCC
    product specific application
    -
    diameter
    2.28 in (58 mm)
    shaft diameter
    0.55 in (14 mm)
    shaft type
    Through shaft
    resolution
    5000 points
    output stage
    Type X
    type of output stage
    Driver 5V, RS422
    electrical connection
    1 male connector M23 radial 12 pins
    [Us] rated supply voltage
    4.75...30 V DC
    enclosure material
    Zamak
    Complementary
    shaft tolerance
    H7
    residual ripple
    500 mV
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    0.01 lb.in² (22 g.cm²)
    torque value
    0.05 lbf.in (0.006 N.m)
    maximum load
    2 daN axial
    5 daN radial
    output frequency
    300 kHz
    number of channels
    3
    current consumption
    0...75 mA (no-load)
    protection type
    Short-circuit protection
    Reverse polarity protection
    maximum output current
    40 mA
    output level
    Low level: 0.5 V maximum (20 mA)
    High level: 4.5 V minimum (20 mA)
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6803ZZ
    product weight
    0.96 lb(US) (0.435 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -22...212 °F (-30...100 °C)
    ambient air temperature for storage
    -22...185 °F (-30...85 °C)
    IP degree of protection
    IP65 conforming to IEC 60529
    vibration resistance
    10 gn (f = 55...2000 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (signal ports) level 3 conforming to IEC 61000-4-4
    2 kV (power ports) level 3 conforming to IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119040044
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.95999999999999996
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCC1514TS50X: incremental encoder Ø 58 - through shaft 14 mm - 5000 points - 5V RS422 (Version 2.0)
    Incremental encoders dia 58 Through shaft 14 mm (Version 1.0)
    Incremental encoders dia 58 Through shaft 14 mm (Version 1.0)
    Incremental encoders dia 58 Through shaft 14 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Through shaft, Ø 14 (H7)
    (2)
    Flexible mounting kit, 1 x XCCRF5N mounted
    (3)
    2 HC M4 x 4 locking screws


    (1)
    Hole for M3 x 6 self-threading screw
    (2)
    Nitrile seal


  • Connections and Schema

    Wiring Diagram
    Type X Output Stage


    (1)
    Encoder
    (2)
    Processing
    (3)
    Supply 4.75 V/30 V
    (4)
    Supply 5 V


    Wiring Diagram
    M23, 12-pin Connector Connections

    Male Connector on Encoder


    Pin number

    1

    2

    3

    4

    5

    6

    7

    8

    9

    10

    11

    12

    Signal Supply

    A-

    +V

    0

    0-

    B

    B-

    R

    A

    R

    0 V

    0 V

    +V

    R = reserved, do not connect