USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

incremental encoder Ø 40 - solid shaft 6 mm - 1000 points - 5V RS422

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    342.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XCC
    encoder type
    Incremental encoder
    encoder name
    XCC
    product specific application
    -
    diameter
    1.57 in (40 mm)
    shaft diameter
    0.24 in (6 mm)
    shaft type
    Solid shaft
    resolution
    1000 points
    output stage
    Type R
    type of output stage
    Driver 5V, RS422
    electrical connection
    Cable radial shielded
    cable length
    6.56 ft (2 m)
    cable composition
    8 x 0.14 mm²
    [Us] rated supply voltage
    5 V DC
    supply voltage limits
    4.5...5.5 V DC
    enclosure material
    Aluminium
    Zamak
    Complementary
    shaft tolerance
    G7
    cable outer diameter
    0.24 in (6 mm)
    residual ripple
    200 mV
    maximum revolution speed
    9000 rpm
    shaft moment of inertia
    0 lb.in² (10 g.cm²)
    torque value
    0.02 lbf.in (0.002 N.m)
    maximum load
    1 daN axial
    2 daN radial
    output frequency
    100 kHz
    number of channels
    3
    current consumption
    0...100 mA (no-load)
    maximum output current
    40 mA
    output level
    Low level: 0.5 V maximum (20 mA)
    High level: 2.5 V minimum (20 mA)
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Aluminium
    Zamak
    shaft material
    Aluminium
    Stainless steel
    type of ball bearings
    688AZZ1
    product weight
    0.78 lb(US) (0.355 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -4...176 °F (-20...80 °C)
    ambient air temperature for storage
    -22...185 °F (-30...85 °C)
    IP degree of protection
    IP54 conforming to IEC 60529
    vibration resistance
    10 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (signal ports) level 3 conforming to IEC 61000-4-4
    2 kV (power ports) level 3 conforming to IEC 61000-4-4
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389110939910
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCC1406PR10R: incremental encoder Ø 40 - solid shaft 6 mm - 1000 points - 5V RS422 (Version 2.0)
    Incremental encoders dia 40 Solid shaft 6 mm (Version 1.0)
    Incremental encoders dia 40 Solid shaft 6 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 holes M3 x 0.5 at 120° on 28 PCD, depth: 5 mm
    (2)
    3 holes M3 x 0.5 at 120° on 24 PCD, depth: 5 mm
    (3)
    Ø 6 cable, length 2 m, minimum bend radius: 30 mm


  • Connections and Schema

    Wiring Diagram
    Type R Output Stage


    (1)
    Encoder
    (2)
    Processing
    (3)
    Supply 5 V


    Wiring Diagram
    Cable Connections

    Wire colour

    BN

    RD

    VT

    BU

    YE

    OG

    GN

    BK

    Signal Supply

    A-

    +V

    0

    0-

    B

    B-

    A

    0V

    BN = Brown

    RD = Red

    VT = Violet

    BU = Blue

    YE = Yellow

    OG = Orange

    GN = Green

    BK = Black