USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

rectangle orange illumin pushbutton Ø16-flush pushtorelease 12 VDCpolarised 1CO

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    16.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    Latching
    operator profile
    Orange flush
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Faston connectors: 2.8 x 0.5 mm
    Soldered connectors
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    12 V DC polarised
    Complementary
    height
    0.71 in (18 mm)
    width
    0.94 in (24 mm)
    depth
    1.57 in (40 mm)
    terminals description ISO n°1
    (13-14-11-12)OF
    product weight
    0.01 lb(US) (0.006 kg)
    overvoltage category
    II conforming to IEC 60536
    operating position
    Any position
    marking
    CE
    operating force
    1.3 N (C/O changing electrical state)
    mechanical durability
    250000 cycles
    short-circuit protection
    3 A by gG cartridge fuse
    [Ith] conventional free air thermal current
    3 A
    [Ui] rated insulation voltage
    250 V (degree of pollution: 2) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    electrical durability
    50000 cycles DC-12, 1 A - 30 V conforming to IEC 60947-5-1 appendix C
    50000 cycles AC-12, 0.5 A - 125 V conforming to IEC 60947-5-1 appendix C
    50000 cycles AC-12, 0.5 A - 250 V conforming to IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    signalling type
    Steady
    current consumption
    20 mA
    service life
    50000 h
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    UL 508
    JIS C 4520
    IEC 60947-5-1
    JIS C 852
    CSA C22.2 No 14
    IEC 60947-1
    product certifications
    cURus
    CCC
    vibration resistance
    1 mm (5...55 Hz) conforming to IEC 60068-2-6
    9 gn (5...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Electrostatic discharge immunity test 8 kV - test level conforming to IEC 61000-4-2
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    003389110631562
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.11
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    CAD for XB6EDF8J1P: rectangle orange illumin pushbutton Ø16-flush pushtorelease 12 VDCpolarised 1CO (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB6E Control and signaling units and XB6-EAS842P Emergency stop switch (Version 1.0)
    XB6E Pushbuttons and Pilot Lights (Version 1.0)
    XB6E Control and signaling units (Version 1.0)
    Date 10/26/18
    Size 79.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.