USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XB5AA862 Picture
Discontinued

Schneider Eletric XB5AA862 Picture
Discontinued

blue flush reset pushbutton Ø22 unmarked for 120...257 mm actuation distance

Show more characteristics >
XB5AA862  has not been replaced. Please contact your customer care center for more information.
  • Price
    43.30 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete manual overload reset push-button
    device short name
    XB5
    bezel material
    Plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    shape of signaling unit head
    Round
    operator profile
    Blue flush unmarked
    activating distance
    4.72...10.12 in (120...257 mm)
    Complementary
    height
    1.14 in (29 mm)
    width
    1.14 in (29 mm)
    depth
    10.12 in (257 mm)
    product weight
    0.09 lb(US) (0.04 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C),distance: 0.1 m
    operating travel
    0.39 in (10 mm)
    customizable
    No
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    product certifications
    UL listed
    Ordering and shipping details
    Category
    22467 - PUSHBUTTONS,22MM(PLASTIC) NEW
    Discount Schedule
    CS2
    GTIN
    00785901383628
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.