USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XB4BW11B5 Picture
Discontinued

Schneider Eletric XB4BW11B5 Picture
Discontinued

22MM ILL EXTENDED PB 24V WHITE 1 NO 1 NC

Show more characteristics >
XB4BW11B5  has not been replaced. Please contact your customer care center for more information.
  • Price
    113.00 USD
Add to My Products Remove from My Products

  • Main
    bezel material
    Chromium plated metal
    device short name
    XB4
    enclosure type
    Corrosion resistance enclosure indoor/outdoor
    Dust and damp proof enclosure indoor/outdoor
    light source
    White LED
    mounting diameter
    0.87 in (22 mm)
    operator additional information
    Extended metallic guard
    Complementary
    Line Rated Current
    10 A
    cap/operator or lens colour
    White
    contacts type and composition
    1 NO + 1 NC
    control type
    Illuminated push-button
    electrical connection
    Screw clamp terminal
    light block supply
    24 V direct
    marking
    Unmarked
    mounting support
    Panel
    permissible voltage
    <= 600 V
    shape
    Round head
    type of operator
    Momentary
    utilisation category
    AC-15
    DC-13
    Environment
    NEMA degree of protection
    NEMA 4/4X/13
    product certifications
    CE
    UL listed file E164353 CCN NKCR
    CSA LR44087 class 3211 03
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901048657
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.