USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

orange complete illuminated selector switch Ø22 2-position stay put 1NO+1NC 120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    119.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete illuminated selector switch
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Stay put
    operator profile
    Orange standard handle
    operator position information
    2 positions 90°
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    110...120 V AC, 50/60 Hz
    Complementary
    height
    1.85 in (47 mm)
    width
    1.18 in (30 mm)
    depth
    2.68 in (68 mm)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    product weight
    0.24 lb(US) (0.111 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C),distance: 0.1 m
    contacts usage
    Standard contacts
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating torque
    1.24 lbf.in (0.14 N.m) (NO changing electrical state)
    mechanical durability
    1000000 cycles
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) conforming to EN 60947-1
    shape of screw head
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    100...132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C 4520
    EN/IEC 60947-5-4
    product certifications
    UL
    CSA
    RINA
    LROS (Lloyds register of shipping)
    GL
    BV
    DNV
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901855828
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.25
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.0)
    CAD
    Date
    Size
    Add to My Documents
    YELLOW ILLUMINATED SELEC TO R SWITCH DIA (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.