USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XB4BD912R470K Picture

View all Harmony XB4/ZB4 Metal Push Buttons

Harmony XB4/ZB4 Metal Push Buttons - XB4BD912R470K

Complete control buttons

Schneider Eletric XB4BD912R470K Picture
View all Harmony XB4/ZB4 Metal Push Buttons
Harmony XB4/ZB4 Metal Push Buttons - XB4BD912R470K
Complete control buttons

head Ø22 + mounting base + potentiometer 470K

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    52.56 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete potentiometer
    device short name
    XB4
    head type
    Standard
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    product compatibility
    Ø 6 mm shaft
    sale per indivisible quantity
    1
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.85 in (47 mm)
    CAD overall depth
    3.23 in (82 mm)
    product weight
    0.21 lb(US) (0.095 kg)
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class II IEC 60536
    IP degree of protection
    IP69K IEC 60529
    IP69 IEC 60529
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa 55 °C 0.1 m
    IK degree of protection
    IK06 IEC 50102
    standards
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    UL listed
    shape of signaling unit head
    Round
    operator profile
    Knurled knob with white
    [Us] rated supply voltage
    <= 30 V AC
    <= 42 V DC
    rated power in W
    0.26 W 70 °C
    precision of internal conversion resistor
    +-10%
    potentiometer characteristic
    Linear
    mechanical durability
    50000 cycles
    ohmic value
    470000 Ohm
    material
    Cermet
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    30 gn 18 ms half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    main group
    Potentiometer
    group of product
    Potentiometer knurled knob
    colour of marking
    White
    compatibility code
    XB4
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901531616
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.