USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XB2SL32009 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XB2SL32009

Products

Schneider Eletric XB2SL32009 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XB2SL32009
Products

empty control station - XB2-S - aluminium alloy - 6 openings in 3 columns

Show more characteristics >
XB2SL32009  has not been replaced. Please contact your customer care center for more information.
  • Price
    870.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Empty control station
    device short name
    XB2SL
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    150 x 150 mm
    usable depth
    3.07 in (78 mm)
    number of cut-out
    6 cut-outs
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Aluminium alloy
    cable entry
    2 holes with blanking plug for cable gland with <= 0.47 in (12 mm)
    product mounting
    Flush mounting
    IP degree of protection
    IP547 conforming to NF C 20-010
    IP54 conforming to IEC 60529
    Complementary
    number of vertical rows
    3
    product weight
    2.14 lb(US) (0.97 kg)
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.1099999999999999
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.