USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all XB2B, XA2B
Schneider Eletric XB2BP42 Picture
Discontinued

XB2BP42

Schneider Eletric XB2BP42 Picture
Discontinued
XB2BP42

red pushbutton Ø 22 spring return - 1NC

Show more characteristics >
  • Price*
    71.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XB2BP42 is replaced by:
Product
Qty
XB4BP42
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Complementary
    shape of signaling unit head
    Round
    operator profile
    booted covered head
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    Ordering and shipping details
    Category
    22461-PUSHBUTTON, 22MM_(METAL)
    Discount Schedule
    CS2
    GTIN
    03389110610949
    Package weight(Lbs)
    0.15 lb(US) (0.070 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XB2B XA2B Signaling and display units (Version 1.0)
    XB2B XA2B Signaling and display units and ZB2BE Contact Block (Version 1.0)
    XB2B, XA2B Signaling and display units, XD2PA, XDLPA, XD2GA Joystick Controllers, ZB2BE Contact Block (Version 1.0)
    XB2B XA2B Signaling and display units for PCB (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /