USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XB2BN411 Picture

View all XB2B, XA2B

XB2B, XA2B - XB2BN411

Complete Product

Schneider Eletric XB2BN411 Picture
View all XB2B, XA2B
XB2B, XA2B - XB2BN411
Complete Product

Pushbutton XB2B - diameter Ø22 mm - 600VAC - 10A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    167.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Complete push-button
    device short name
    XB2B
    mounting diameter
    0.87 in (22 mm)
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    Ordering and shipping details
    Category
    22461 - PUSHBUTTON, 22MM_(METAL)
    Discount Schedule
    CS2
    GTIN
    00785901675464
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.