USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all XB2B, XA2B
Schneider Eletric XB2BN111 Picture

XB2BN111

Schneider Eletric XB2BN111 Picture
XB2BN111

complete push-button XB2B - mounting diameter Ø22 mm

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    244.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Complete push-button
    device short name
    XB2B
    mounting diameter
    0.87 in (22 mm)
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    Ordering and shipping details
    Category
    18405 - WORLD SERVICE PARTS(PUSHBUTTONS)
    Discount Schedule
    CS2
    GTIN
    00785901696209
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovenian
    • Greek
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    XB2B XA2B Signaling and display units and ZB2BE Contact Block (Version 1.0)
    XB2B XA2B Signaling and display units (Version 1.0)
    XB2B, XA2B Signaling and display units, XD2PA, XDLPA, XD2GA Joystick Controllers, ZB2BE Contact Block (Version 1.0)
    XB2B XA2B Signaling and display units for PCB (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /