USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPS24111 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPS24111

Products

Schneider Eletric XAPS24111 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPS24111
Products

vandal resistant flush mounted control station - XAP-S - lock and 2 buttons

Show more characteristics >
XAPS24111  has not been replaced. Please contact your customer care center for more information.
  • Price
    546.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAPS
    product or component type
    Key operated control station
    device short name
    XAPS
    product mounting
    Flush mounting
    control station composition
    1 push-button spring return 1 NO down arrow
    1 push-button spring return 1 NO up arrow
    1 key selector switch stay put 1 NO O-I
    operator position information
    2 positions
    key withdrawal position
    Left-hand
    contact operation
    Slow-break
    Complementary
    product weight
    2.62 lb(US) (1.19 kg)
    connections - terminals
    Screw clamp terminals <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals >= 1 x 0.22 mm² without cable end EN/IEC 60947-1
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) EN/IEC 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    resistance across terminals
    <= 25 MOhm
    short-circuit protection
    10 A cartridge fuse gG IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3 IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    [Ie] rated operational current
    3 A 240 V AC-15 A600 IEC 60947-5-1
    6 A 120 V AC-15 A600 IEC 60947-5-1
    0.1 A 600 V DC-13 Q600 IEC 60947-5-1
    0.27 A 250 V DC-13 Q600 IEC 60947-5-1
    0.55 A 125 V DC-13 Q600 IEC 60947-5-1
    1.2 A 600 V AC-15 A600 IEC 60947-5-1
    compatibility code
    XAPS
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    electrical shock protection class
    Class I IEC 60536
    IP degree of protection
    IP54 IEC 60529
    IK degree of protection
    IK08 EN 50102
    standards
    EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5899999999999999
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.