USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPP9111 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPP9111

Accessories

Schneider Eletric XAPP9111 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPP9111
Accessories

lock with triangular key - for APD1P.. dialpack control console

Show more characteristics >
XAPP9111  has not been replaced. Please contact your customer care center for more information.
  • Price
    124.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Lock with triangular key
    accessory / separate part type
    Separate lock
    accessory / separate part category
    Separate parts
    product compatibility
    APD1P...
    accessory / separate part destination
    Dialpack control console
    Complementary
    locking options description
    CNOMO n° 8
    product weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    N
    Country of origin
    DE
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.