USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPM4400 Picture
Discontinued

XAPM4400

Schneider Eletric XAPM4400 Picture
Discontinued
XAPM4400

die-cast empty control station - XAPM - zinc alloy - undrilled

Show more characteristics >
XAPM4400  has not been replaced. Please contact your customer care center for more information.
  • Price*
    316.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product front plate size
    80 x 220 mm
    usable depth
    2.93 in (74.5 mm)
    number of cut-out
    Undrilled
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland 0.55 in (14 mm)
    1 hole without blanking plug for cable gland 0.55 in (14 mm)
    device mounting
    Flush
    IP degree of protection
    IP65 IEC 60529
    IP69 NF C 20-010
    IP69K
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389110666281
    Package weight(Lbs)
    3.48 lb(US) (1.580 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Slovenian
    • Greek
    • Croatian
    • French
    • Italian
    • Chinese
    • Hungarian
    • German
    • Dutch
    Certificate
    Date
    Size
    Add to My Documents
    XAP Metal enclosures, XALB, XALJ Control stations (Version 1.0)
    XAPM, XAPG Metal enclosures (Version 1.0)
    Date 5/16/13
    Size 300 B
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /