USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPM2100 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPM2100

Products

Schneider Eletric XAPM2100 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPM2100
Products

die-cast empty control station - XAPM - zinc alloy - without opening

Show more characteristics >
XAPM2100  has not been replaced. Please contact your customer care center for more information.
  • Price
    182.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product front plate size
    80 x 130 mm
    usable depth
    1.93 in (49 mm)
    number of cut-out
    Undrilled
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland <= 0.55 in (14 mm)
    1 hole without blanking plug for cable gland <= 0.55 in (14 mm)
    device mounting
    Flush
    IP degree of protection
    IP69 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    IP69K
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 60536
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.71
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/26/18
    Size 87.7 KB
    Date 10/29/18
    Size 300 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.