USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPM14 Picture

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPM14

Products

Schneider Eletric XAPM14 Picture
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPM14
Products

empty control station - XAP-M - metal - without opening

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    136.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product front plate size
    80 x 80 mm
    usable depth
    2.93 in (74.5 mm)
    number of cut-out
    Undrilled
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland with <= 0.55 in (14 mm)
    1 hole without blanking plug for cable gland with <= 0.55 in (14 mm)
    product mounting
    Flush mounting
    IP degree of protection
    IP69 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    IP69K
    Complementary
    product weight
    1.34 lb(US) (0.61 kg)
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901447917
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6100000000000001
    Returnability
    N
    Country of origin
    MA
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 22.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/14/18
    Size 897 KB
    Date 10/26/18
    Size 87.7 KB
    Date 10/29/18
    Size 300 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.