USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPG39203 Picture

XAPG39203

Green premium brand logo
Schneider Eletric XAPG39203 Picture
XAPG39203
Green premium brand logo

die-cast empty control station - XAP-G - Ø22 - 3 cut-outs

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    142.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPG
    product destination
    For Ø 22 mm control and signalling units
    number of cut-out
    3 cut-outs
    colour of base of enclosure
    Grey RAL 7032)
    colour of cover
    Grey RAL 7032)
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland 0.55 in (14 mm)
    1 hole without blanking plug for cable gland 0.55 in (14 mm)
    product mounting
    Flush mounting
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    Complementary
    number of vertical rows
    1
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901186892
    Package weight(Lbs)
    1.03 kg (2.26 lb(US))
    Returnability
    Yes
    Country of origin
    MA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ Control Stations and Enclosures (Version 1.0)
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    PUSHBUTTON ENCLOSURE 22MM XAP + OPTIONS (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XAPM, XAPG Metal enclosures (Version 1.0)
    Date 5/16/13
    Size 300 B
    XAP Metal enclosures, XALB, XALJ Control stations (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /