USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPE506 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPE506

Products

Schneider Eletric XAPE506 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPE506
Products

front plate with fixing screws - 72 x 237 mm - 6 cut-outs

Show more characteristics >
XAPE506  has not been replaced. Please contact your customer care center for more information.
  • Price
    232.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Front plate with fixing screws
    device short name
    XAPE
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    72 x 237 mm
    number of cut-out
    6 cut-outs
    material
    Anodised aluminium
    device mounting
    Flush
    IP degree of protection
    IP65 conforming to IEC 60529
    IP657 conforming to NF C 20-010
    resistance to chemical agents
    Good resistant to acetone
    Good resistant to alcohols
    Good resistant to chloride and fluoride solvents
    Good resistant to diluted mineral acids
    Good resistant to oils and petrol
    Good resistant to organic acids
    Good resistant to salts
    Complementary
    product weight
    0.46 lb(US) (0.21 kg)
    Environment
    protective treatment
    TH
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 60536
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.