USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPE302 Picture

XAPE302

Schneider Eletric XAPE302 Picture
XAPE302

drilled front plate - XAP-E - metal - 2 horizontal openings

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    60.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Front plate with fixing screws
    device short name
    XAPE
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    72 x 105 mm
    number of cut-out
    2 cut-outs
    material
    Anodised aluminium
    device mounting
    Flush
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    resistance to chemical agents
    Good resistant to acetone
    Good resistant to alcohols
    Good resistant to chloride and fluoride solvents
    Good resistant to diluted mineral acids
    Good resistant to oils and petrol
    Good resistant to organic acids
    Good resistant to salts
    Complementary
    net weight
    0.17 lb(US) (0.075 kg)
    Environment
    protective treatment
    TC
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901920366
    Package weight(Lbs)
    0.10 kg (0.21 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony™ Control Stations and Enclosures (Version 1.0)
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /