USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPE103 Picture
Discontinued

XAPE103

Schneider Eletric XAPE103 Picture
Discontinued
XAPE103

drilled front plate - XAP-E - metal - 3 opening

Show more characteristics >
XAPE103  has not been replaced. Please contact your customer care center for more information.
  • Price*
    79.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Front plate with fixing screws
    device short name
    XAPE
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    72 x 138 mm
    number of cut-out
    3 cut-outs
    material
    Anodised aluminium
    device mounting
    Flush
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    resistance to chemical agents
    Good resistant to acetone
    Good resistant to alcohols
    Good resistant to chloride and fluoride solvents
    Good resistant to diluted mineral acids
    Good resistant to oils and petrol
    Good resistant to organic acids
    Good resistant to salts
    Complementary
    net weight
    0.29 lb(US) (0.131 kg)
    Environment
    protective treatment
    TH
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389110300635
    Package weight(Lbs)
    0.29 lb(US) (0.131 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /