USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XAPA2104H2 Picture
Discontinued

View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPA2104H2

Products

Schneider Eletric XAPA2104H2 Picture
Discontinued
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Harmony XAP, XB2 SL 22 mm Push Button Control Stations - XAPA2104H2
Products

empty control station - XAP-A - plastic - 4 openings - H2

Show more characteristics >
XAPA2104H2  has not been replaced. Please contact your customer care center for more information.
  • Price
    236.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Empty control station without hinges
    device short name
    XAPA
    product destination
    For Ø 30.5 mm control and signalling units
    product front plate size
    85 x 226 mm
    usable depth
    3.27 in (83 mm)
    number of cut-out
    4 cut-outs
    colour of base of enclosure
    Grey
    colour of cover
    Grey
    material
    Glass reinforced polyester
    cable entry
    Undrilled
    device mounting
    Flush
    IP degree of protection
    IP69 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    IP69K
    resistance to chemical agents
    High resistant to acids
    High resistant to all solvents
    High resistant to bases
    High resistant to diesel
    High resistant to mineral salts
    High resistant to oils and greases
    High resistant to petrol
    High resistant to sea water
    Complementary
    number of vertical rows
    2
    flame retardance
    M3 conforming to CSTB
    VO conforming to UL 94
    Environment
    protective treatment
    TC
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    overvoltage category
    Class II conforming to IEC 60536
    Class II conforming to NF C 20-030
    fire resistance
    1562 °F (850 °C) conforming to NF C 20-455
    1760 °F (960 °C) conforming to IEC 92
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/26/18
    Size 87.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.