USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPA1104H2 Picture
Discontinued

XAPA1104H2

Schneider Eletric XAPA1104H2 Picture
Discontinued
XAPA1104H2

empty control station - XAP-A - plastic - 4 openings in 2 columns - H2

Show more characteristics >
XAPA1104H2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    198.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Empty control station without hinges
    device short name
    XAPA
    product destination
    For Ø 30.5 mm control and signalling units
    product front plate size
    85 x 146 mm
    usable depth
    3.27 in (83 mm)
    number of cut-out
    4 cut-outs
    colour of base of enclosure
    Grey
    colour of cover
    Grey
    material
    Glass reinforced polyester
    cable entry
    Undrilled
    device mounting
    Flush
    IP degree of protection
    IP65 IEC 60529
    IP69 NF C 20-010
    IP69K
    resistance to chemical agents
    High resistant to acids
    High resistant to all solvents
    High resistant to bases
    High resistant to diesel
    High resistant to mineral salts
    High resistant to oils and greases
    High resistant to petrol
    High resistant to sea water
    Complementary
    number of vertical rows
    2
    flame retardance
    M3 CSTB
    VO UL 94
    net weight
    1.04 lb(US) (0.47 kg)
    Environment
    protective treatment
    TC
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class II IEC 60536
    Class II NF C 20-030
    fire resistance
    1562 °F (850 °C) NF C 20-455
    1760 °F (960 °C) IEC 92
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389119414395
    Package weight(Lbs)
    1.10 lb(US) (0.497 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XAP Metal enclosures, XALB, XALJ Control stations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /