Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XALV6120V Picture
Discontinued

Schneider Eletric XALV6120V Picture
Discontinued

PUSHBUTTON BODY 600VAC 10AMP XAL

Show more characteristics >
XALV6120V  has not been replaced. Please contact your customer care center for more information.
  • Price
    61.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    XAL
    Complementary
    light block supply
    Direct 120 V
    mounting support
    Panel
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901771265
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.