USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AS-Interface
Schneider Eletric XALS2001E Picture
Discontinued

XALS2001E

Schneider Eletric XALS2001E Picture
Discontinued
XALS2001E

control station XALS - 2 marked pushbuttons - flush, spring return - black&white

Show more characteristics >
XALS2001E  has not been replaced. Please contact your customer care center for more information.
  • Price*
    255.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAL
    product or component type
    Control station
    range compatibility
    AS-Interface cabling system
    control station name
    XALS
    device short name
    XALS
    control station composition
    2 push-buttons
    control button type
    Black push-button O, spring return, flush 1 NC
    White push-button I, spring return, flush 1 NO
    supply
    Via AS-Interface line
    Complementary
    marking location
    Marking on push-button
    actuator sensor interface profile [AS-i]
    S-B.A.E
    parameter bits
    Not used
    current consumption
    < 45 mA AS-Interface line
    switching voltage
    24 V
    switching current capacity
    5 mA
    width
    2.68 in (68 mm)
    height
    4.09 in (104 mm)
    depth
    4.02 in (102 mm)
    enclosure material
    Polycarbonate
    colour of base of enclosure
    Grey RAL 7021)
    colour of cover
    Grey RAL 7035)
    flame retardance
    V0 UL 94
    mechanical durability
    3000000 cycles
    electrical connection
    1 male connector M12
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    product certifications
    AS-Interface No 72301
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP65
    vibration resistance
    5 gn 2…500 Hz)
    shock resistance
    70 gn IEC 60068-2-27
    fire resistance
    1760 °F (960 °C) NF C 20-455
    Ordering and shipping details
    Category
    18325-SERIPLEX SOFTWARE&CABLES DISC SPX2
    Discount Schedule
    SPX2
    GTIN
    03389119022309
    Package weight(Lbs)
    0.52 lb(US) (0.237 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /