USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Schneider Eletric XALDAEQ3845G1H7 Picture

XALDAEQ3845G1H7

Schneider Eletric XALDAEQ3845G1H7 Picture
XALDAEQ3845G1H7

FACTORY ASS.2 UNIT CNTRL STAT START,STOP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    94.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALD
    product or component type
    Complete control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Start-Stop function
    colour of base of enclosure
    Light grey RAL 7035)
    colour of cover
    Dark grey RAL 7016)
    material
    Polycarbonate
    Complementary
    cable entry
    2 knock-outs for cable entry 0.55 in (14 mm)
    2 knock-outs for Pg 13 cable gland and ISO M20 0.47 in (12 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN/IEC 60947-1
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m) EN/IEC 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 EN 50102
    standards
    EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn 12…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    03606480507083
    Package weight(Lbs)
    0.18 kg (0.4 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    XALD, XALK Control stations (Version 1.0)
    Date 3/11/08
    Size 106.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /