USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XALD111 Picture
Discontinued

View all Harmony XALD, XALK 22 mm Plastic Control Stations

Harmony XALD, XALK 22 mm Plastic Control Stations - XALD111

Control stations

Schneider Eletric XALD111 Picture
Discontinued
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Harmony XALD, XALK 22 mm Plastic Control Stations - XALD111
Control stations

dark grey station - 1 red flush pushbutton Ø22 spring return 1NO "Arret"

Show more characteristics >
XALD111  has not been replaced. Please contact your customer care center for more information.
  • Price
    73.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XALD
    product or component type
    Complete control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Stop function
    colour of base of enclosure
    Light grey RAL 7035
    colour of cover
    Dark grey RAL 7016
    material
    Polycarbonate
    operator profile
    1 flush push-button
    operators description
    Red ''ARRET'' 1 NC
    control station composition
    1 flush push-button red 1 NC ARRET marking
    marking location
    Marking on legend holder
    contact operation
    Slow-break
    Complementary
    cable entry
    1 knock-out for cable entry, clamping capacity: <= 0.55 in (14 mm)
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: <= 0.47 in (12 mm)
    product weight
    0.35 lb(US) (0.157 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C), distance: 0.1 m
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    0.06 in (1.5 mm) (NC changing electrical state)
    0.17 in (4.3 mm) (total travel)
    operating force
    3.5 N (NC changing electrical state)
    mechanical durability
    10000000 cycles
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) conforming to EN/IEC 60947-1
    shape of screw head
    Cross, Philips no 1
    Cross, pozidriv No 1
    Slotted, flat Ø 4 mm
    Slotted, flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A by gG cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    AC-15, A600: Ue = 120 V Ie = 6 A conforming to EN/IEC 60947-5-1
    AC-15, A600: Ue = 240 V Ie = 3 A conforming to EN/IEC 60947-5-1
    AC-15, A600: Ue = 600 V Ie = 1.2 A conforming to EN/IEC 60947-5-1
    DC-13, Q600: Ue = 125 V Ie = 0.55 A conforming to EN/IEC 60947-5-1
    DC-13, Q600: Ue = 250 V Ie = 0.27 A conforming to EN/IEC 60947-5-1
    DC-13, Q600: Ue = 600 V Ie = 0.1 A conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 3 A at 120 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 4 A at 24 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0.2 A at 110 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0.5 A at 24 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901379355
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Control stations for Ø 22 control and signalling unitss, 1 location
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/14/18
    Size 897 KB
    Date 10/29/18
    Size 106.7 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 186.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15