USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XALD05H7SP0505 Picture

View all Harmony XALD, XALK 22 mm Plastic Control Stations

Harmony XALD, XALK 22 mm Plastic Control Stations - XALD05H7SP0505

Control stations

Schneider Eletric XALD05H7SP0505 Picture
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Harmony XALD, XALK 22 mm Plastic Control Stations - XALD05H7SP0505
Control stations

5 HOLE CONTOL STATION WITH KEY SWITCH ON

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    274.95 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XALD
    product or component type
    Empty control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    number of cut-out
    5 cut-outs
    colour of base of enclosure
    Light grey RAL 7035
    colour of cover
    Dark grey RAL 7016
    material
    Polycarbonate
    cable entry
    2 knock-outs for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    5
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C), distance: 0.1 m
    mounting of block
    Front mounting
    Rear mounting
    electrical composition code
    SR1
    SR2
    MR1
    MF1
    PF1
    MF2
    PF2
    SF1
    SF2
    PR1
    main group
    5 cut-outs
    group of product
    UL-CSA grey
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901701651
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.0700000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/14/18
    Size 897 KB
    Date 10/29/18
    Size 106.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.