USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

dark grey empty enclosure lid with light grey base - 5 cut-outs-UL/CSA certified

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    87.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALD
    product or component type
    Empty control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    number of cut-out
    5 cut-outs
    colour of base of enclosure
    Light grey RAL 7035
    colour of cover
    Dark grey RAL 7016
    material
    Polycarbonate
    cable entry
    2 knock-outs for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    5
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C), distance: 0.1 m
    mounting of block
    Rear mounting
    Front mounting
    electrical composition code
    MF2
    SR2
    PF2
    SF1
    PF1
    SF2
    MF1
    MR1
    SR1
    PR1
    main group
    5 cut-outs
    group of product
    UL-CSA grey
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    overvoltage category
    Class II conforming to IEC 60536
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-1
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901115014
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.69000000000000006
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
    XALD, XALK Control stations (Version 1.0)
    Date 3/11/08
    Size 106.7 KB
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15


Compare products: /