USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XALACS1 Picture

View all Harmony XALD, XALK 22 mm Plastic Control Stations

Harmony XALD, XALK 22 mm Plastic Control Stations - XALACS1

Control stations

Schneider Eletric XALACS1 Picture
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Harmony XALD, XALK 22 mm Plastic Control Stations - XALACS1
Control stations

Ø22 mm control station - 1 red mushroom head pushbutton

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    118.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XALK
    product or component type
    Complete control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency switching off function
    colour of base of enclosure
    Light grey RAL 7035
    colour of cover
    Yellow RAL 1021
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    IP degree of protection
    IP66
    NEMA degree of protection
    NEMA 13
    product certifications
    CSA
    Ordering and shipping details
    Category
    22750 - INDUSTRIAL POINT OF PURCHASE
    Discount Schedule
    IPOP
    GTIN
    00785901554394
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    Y
    Country of origin
    MX
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 19: Push Buttons and Operator Interface
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.