USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XACY4973 Picture
Discontinued

Schneider Eletric XACY4973 Picture
Discontinued

legend - twin - black - trolley, forward-reverse

Show more characteristics >
XACY4973  has not been replaced. Please contact your customer care center for more information.
  • Price*
    13.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    accessory / separate part designation
    Twin legend for tower cranes
    accessory / separate part type
    Marked legend
    accessory / separate part category
    Marking accessories
    product compatibility
    XACB
    XACM
    accessory / separate part destination
    Enclosure with 2 to 8 operators
    Enclosure with 12 operators in 2 rows
    marking
    Trolley, forward-reverse
    Complementary
    distance between centers
    1.57 in (40 mm)
    colour of marking
    White
    background colour
    Black
    product weight
    0 lb(US) (0.002 kg)
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XAC pendant control stations catalog (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XACB (Control circuit) Pendant control station (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /