USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACY3971 Picture
Discontinued

Schneider Eletric XACY3971 Picture
Discontinued

legend - twin - black - slew, right-left

Show more characteristics >
XACY3971  has not been replaced. Please contact your customer care center for more information.
  • Price
    13.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    accessory / separate part designation
    Twin legend for tower cranes
    accessory / separate part type
    Marked legend
    accessory / separate part category
    Marking accessories
    product compatibility
    XACB
    XACM
    accessory / separate part destination
    Enclosure with 12 operators in 1 row
    marking
    Slew, right-left
    Complementary
    distance between centers
    1.18 in (30 mm)
    colour of marking
    White
    background colour
    Black
    product weight
    0 lb(US) (0.002 kg)
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.