Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACB9223 Picture
Discontinued

Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

XACB9223

Schneider Eletric XACB9223 Picture
Discontinued
Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

XACB9223

booted head for pushbutton XAC-B - green - 16 mm, -40..+70 °C

Show more characteristics >
XACB9223  has not been replaced. Please contact your customer care center for more information.
  • Price
    36.60 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Head for push-button
    component name
    XACB
    marking
    Unmarked
    operator additional information
    Booted
    operating travel
    0.63 in (16 mm)
    cap/operator or lens colour
    Green
    product compatibility
    XESD1181
    XESD1191
    XESD1281
    XESD1291
    sale per indivisible quantity
    10
    Complementary
    product weight
    0.01 lb(US) (0.005 kg)
    Environment
    standards
    EN 60947-5-1
    IEC 60947-5-1
    CSA C22.2 No 14
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 1.8 MB
    Date 9/23/16
    Size 1.8 MB
    Date 9/18/17
    Size 897 KB
    Date 9/18/17
    Size 1.8 MB
    Date 6/12/17
    Size 1.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.