USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACB922 Picture

View all Harmony XAC Medium-Duty Pendant Stations

Harmony XAC Medium-Duty Pendant Stations - XACB922

Accessories for pendant control stations

Schneider Eletric XACB922 Picture
View all Harmony XAC Medium-Duty Pendant Stations
Harmony XAC Medium-Duty Pendant Stations - XACB922
Accessories for pendant control stations

boot with circlip - for booted operator - silicone - 16 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    6.60 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    accessory / separate part designation
    Boot with circlip
    accessory / separate part type
    Boot
    accessory / separate part category
    Separate parts
    product compatibility
    XACB92.
    accessory / separate part destination
    Booted operator
    operating travel
    0.63 in (16 mm)
    material
    Silicone
    sale per indivisible quantity
    10
    Complementary
    product weight
    0 lb(US) (0.002 kg)
    Environment
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    00785901644569
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/14/18
    Size 897 KB
    Date 10/26/18
    Size 1.8 MB
    Date 10/26/18
    Size 1.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.