USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACB861H49 Picture
Discontinued

View all Harmony XAC Medium-Duty Pendant Stations

Harmony XAC Medium-Duty Pendant Stations - XACB861H49

Complete pendant control stations

Schneider Eletric XACB861H49 Picture
Discontinued
View all Harmony XAC Medium-Duty Pendant Stations
Harmony XAC Medium-Duty Pendant Stations - XACB861H49
Complete pendant control stations

pushbutton station

Show more characteristics >
XACB861H49  has not been replaced. Please contact your customer care center for more information.
  • Price
    1884.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACB
    Complementary
    control station type
    Double insulated
    enclosure material
    Glass reinforced polyester
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    control station composition
    8 push-buttons
    mechanical interlocking
    Without mechanical interlock
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals 1 x 2.5 mm² with or without cable end
    Screw clamp terminals 2 x 1.5 mm² with or without cable end
    protective treatment
    TH
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 10...22 mm
    [Ithe] conventional enclosed thermal current
    10 A
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Snap action
    short-circuit protection
    10 A fuse protection cartridge gG
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/14/18
    Size 897 KB
    Date 10/26/18
    Size 1.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.