Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACB081 Picture
Discontinued

Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

XACB081

Schneider Eletric XACB081 Picture
Discontinued
Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

XACB081

empty pendant control station XAC-B - 8 openings + 1 in base

Show more characteristics >
XACB081  has not been replaced. Please contact your customer care center for more information.
  • Price
    546.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACB
    Complementary
    control station type
    Double insulated
    enclosure material
    Glass reinforced polyester
    electrical circuit type
    Control circuit
    Power circuit
    enclosure type
    Empty enclosure
    number of cut-out
    8 cut-outs
    control station colour
    Yellow
    cable entry
    Rubber sleeve with stepped entry 10...22 mm
    guard rail
    Without
    vertical operator cut-out centre
    1.57 in (40 mm)
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    CSA type 4
    protective treatment
    TH
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    product weight
    2.93 lb(US) (1.33 kg)
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    00785901640646
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.23
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 1.8 MB
    Date 9/23/16
    Size 1.8 MB
    Date 9/18/17
    Size 897 KB
    Date 9/18/17
    Size 1.8 MB
    Date 6/12/17
    Size 1.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Below drawing shows a product with 6 cut-outs. Select the number of cut-outs according to the product characteristics in order to get b, b1 and c dimensions.


    (1)
    With mushroom head operator

    Dimensions in mm

    Number of cut-outs

    2

    4

    6

    8

    12

    b

    409

    499

    589

    679

    679

    b1

    220

    310

    400

    490

    490

    c

    98

    98

    98

    98

    98

    d

    40

    40

    40

    40

    30

    Dimensions in in.

    Number of cut-outs

    2

    4

    6

    8

    12

    b

    16.10

    19.64

    23.19

    26.73

    26.73

    b1

    8.66

    12.20

    15.75

    19.29

    19.29

    c

    3.86

    3.86

    3.86

    3.86

    3.86

    d

    1.57

    1.57

    1.57

    1.57

    1.18

    Protective cable sleeves


    (1)
    Internal ø


  • Connections and Schema

    Control of Single-Speed Reversing Motor

    With XESD1181 contact block, to be ordered separately



    Control of 2-Speed Reversing Motor

    With XESD1281 contact block, to be ordered separately


    KM
    High speed contactor


    Control of Single-Speed Reversing Motor 2-Phase Switching

    With XESD1191 contact block, to be ordered separately


    Combined with 3-pole isolating block XACS399 or XACS3991, shown in the unoperated position (pendant station “supplied”), fitted with key release trigger action latching Emergency stop operator.



    Control of 2-Speed Reversing Motor 2-Phase Switching

    With XESD1291 contact block, to be ordered separately



    Control of Single-Speed Reversing Motor 3-Phase switching, Reversing by 2-Phase Inversion

    With XESD2201 contact block, to be ordered separately



    Control of Single-Speed Reversing Motor 3-Phase switching, Reversing by 2-Phase Inversion

    With XESD2241 contact block, to be ordered separately